text.skipToContent text.skipToNavigation

Switch and Outlet Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single Gang Switch and Outlet Box is durable and animpact-resistant thermoplastic box. Its has innovative extras that cut installation time like the two Quick/Click entries on each end. It has captive mounting nails on each end.100 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick/Click feature secures devices quickly and easily.
  • Does not strip when over-torqued. :

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin United States
Construction Thermoplastic
Standard UL Listed
Dimensions
Cubic Capacity 18 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Technical Information
Cable Entry No
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the S118R damp location rated?

Asked by: Jason
The S118R is rated for dry locations only.
Answered by: Legrand Technical Support
Date published: 2019-10-15

Is the S118R fire rated?

Asked by: Henry
Yes, the S118R is UL Classified for 2 Hour Fire Resistance.
Answered by: Legrand Technical Support
Date published: 2022-04-07
  • y_2024, m_4, d_20, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_S118R, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT