text.skipToContent text.skipToNavigation

Switch & Outlet Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

Double Gang Switch and Outlet Box, Captive Mounting Nails on Each End. Four Auto-Clamps on each end with Quick/Click Entries, 3'' depth for manufactured housing walls. 100 pack.
Color Gray

Features

  • Quick/Click feature secures devices quickly and easily.
  • Does not strip when over-torqued.
  • 4 Auto/Clamps on each end eliminate the need for separate cable clamps.
  • Easy installation, rectangular cutout.
  • Durable, impact-resistant thermoplastic box.
  • Innovative extras that cut installation time.

Specifications

General Info
Color Gray
UPC Number 785007269857
Countries Of Origin United States
Product Line Pass & Seymour
Standard Residential/Commercial
Dimensions
Cubic Capacity 35 cu in
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Outlets 2
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1500ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;