text.skipToContent text.skipToNavigation

Industrial Grade 1-Gang Portable Outlet Cover Heavy Cast Aluminum Vertical Decorator/GFCI Cover, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof Heavy Cast Aluminum Cover Decorator/Ground Fault Circuit Interrupter Vertical
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Extremely durable for hard-use institutional applications.
  • Spring-loaded covers close automatically when plugs are removed.
  • Die-cast copper-free aluminum construction.
  • Stainless steel springs.
  • Screws and spring covers are chrome-plated brass.
  • Baked-on lacquer finish.
  • Heavy rubber gaskets provide positive seal.
  • All covers below are for 4 screw mounting only.
  • Comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin Mexico
Application Sector Residential/Commercial
Standard UL Listed
Dimensions
Product Width US 5.25 in
Product Depth US 0.125 in
Product Height US 4.27 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  16807
Technical Information
Number of Gangs 1
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this be used with a toggle switch?

Asked by: George
For a correct fit, we would suggest using CA1GS or CA1GL(locking)Toggle Switch cover:
Answered by: Legrand Technical Support
Date published: 2020-01-02
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_4512, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT