radiant® Dead Front 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, White
2087WCCD4
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$25.31 USD
This dead front receptacle is a ground fault circuit interrupter designed for use when access to power isn't also needed. Ideal for use in spaces where ground fault protection is required around large or hard-to-move equipment, such as residential spa or hydromassage tubs and commercial kitchen appliances. The device features a convenient indicator light and accessible test/reset buttons that make trips easier to recognize and fix than with GFCI breaker alternatives. Conducts an automatic self-test every three seconds to ensure reliable protection, while also featuring the sleek, clean lines of the radiant® Collection for a sophisticated look.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Spec-Grade devices are engineered to meet federal specifications for use in commercial installations.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles make it easier to fix trips with a reset button right on the device.
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced.
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected.
- Replaces any standard receptacle with ease, in as little as 10 minutes.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | Dead Front, GFCI, Indoor, Residential, Self-Test | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.73 in | ||
Product Depth US | 1.13 in | ||
Product Height US | 4.2 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Gangs | 1 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-20R | ||
Mounting Type | Box | ||
Voltage | 125.0 V | ||
Environmental Conditions | 95% Humidity, UL 94 V2 |
Resources
Cutsheet
Supporting Document
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
do these come with standard face plate?
Hello,
The 2087W is Supplied with a matching TP26 nylon wall plate.
Best Regards,
Technical Support
Date published: 2023-12-15
Please provide some documentation or a UL listing showing suitable for use as a disconnect switch. I am trying to comply with 210.8(F) GFCI Protection Outdoor Outlets. Is the device also Wet Rated ( probably not needed if this is classified as a switch ).
See the attached showing that the 2087 Dead Front GFCI is rated as a motor disconnect switch and it is not weather resistant rated.
Date published: 2023-12-13
Bazaarvoice SAP Hybris Integration Version 2.8.1