Hospital Grade 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, NAFTA Compliant, Gray
2097HGNAGRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
NAFTA-Compliant Hospital-Grade 20A Self-Test Duplex GFCI
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | cULus, UL Listed, FSUL |
Dimensions
Product Width US | 1.72 in | ||
Product Depth US | 0.98 in | ||
Product Height US | 4.2 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Interrupt Rating | 4 A | ||
Frequency Rating | 60 Hz | ||
Trip Range | 5±1 mA | ||
Connection | Back and Side Wire | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Voltage | 125.0 V | ||
Environmental Conditions | 95% Humidity, UL 94 V2 |
Resources
Product Environmental Profile
BIM Models
Supporting Document
Guide Form Specifications
Instruction Sheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1