Discontinued - PlugTail® Hospital-Grade 15A Self-Test GFCI Receptacle, Ivory
PT1597HGI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The fastest-installing GFCI ever now conducts an automatic test every three seconds, ensuring it's always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced. It also has our proven SafeLock� Protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected.
For detailed PlugTail� information, visit our PlugTail Headquarters.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.72 in | ||
Product Depth US | 1.2 in | ||
Product Height US | 4.2 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A |
Resources
Brochure
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1