radiant® Tamper-Resistant 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Type A/A Outlet, Light Almond
2097TRUSBAALA
radiant Collection
radiant 20A Tamper Resistant Self Test GFCI USB Type AA Outlet is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$55.51 USD
Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required (kitchens, bathrooms, laundry rooms, etc). This outlet makes it easy to see and reset electrical trips right where they happen, while also providing two USB connections for keeping phones or tablets charged, no bulky adapter required.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Provides reliable ground fault protection with a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets and two USB Type-A ports for convenient charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Protect children using a patented "'invisi-shutter" system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access
- Can provide ground fault protection to downstream outlets through feed-thru wiring
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
Finish | Matte | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Features | USB-A Charging | ||
Outlet Type | GFCI, Indoor, Residential, Self-Test, Tamper-Resistant, USB-Charging | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.73 in | ||
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus ListingNumber | E140596 | ||
cULus Listed | Yes | ||
CSA File Number | CSA C22.2 No. 223, CSA C22.2 No. 87 |
Technical Information
USB Amperage | 2.1 A | ||
Number of USBs | 2 | ||
Number of Gangs | 1 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
Wattage | 1875 W | ||
Mounting Type | Box | ||
Voltage | 125.0 V |
Resources
Cutsheet
Installation Instructions
Sell Sheet
Supporting Document
Reviews
Rated 5 out of
5
by
Tom C from
Great Product
This GFI is great in Black and love the USB ports built into the outlet.
Date published: 2023-01-26
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the color matching faceplate included?
The wall plate is not included with the device. The part number for the radiant screwless wall plate is RWP26W. I hope this helps!
Date published: 2023-01-31
I need the 3D file for solidworks file for A NEMA 5-20R black nylon duplex 20 amp receptacle with two (2) USB type A ports with 2.1A total output. The outlet shall be installed with a clear weather proof cover and shall be mounted on the rear cab wall be
Hello,
Sorry but the file is to large and can't be uploaded/attached here. Please contact us at the number below and we will provide the file you requested.
Legrand Contact information:
Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support.
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Date published: 2022-06-06
Bazaarvoice SAP Hybris Integration Version 2.8.1