text.skipToContent text.skipToNavigation

Discontinued - 20A 125V Hospital-Grade Tamper-Resistant Weather-Resistant Duplex GFCI Receptacle, Black

2097HGTRWRBK Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  PT2097HGTRWRBK

Hospital-Grade Tamper-Resistant Weather-Resistant 15A Self-Test Duplex GFCI
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Hospital Grade GFCI self-test
  • CH versions feature a factory broken split circuit tab allowing you to control half of the receptacle.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  PT2097HGTRWRBK
Color Black
Country Of Origin China
Number of Receptacles 2
Outlet Type Commercial, GFCI, Outdoor, Tamper-Resistant, Weather-Resistant
Type Outlet
Dimensions
Product Width US 1.73 in
Product Depth US 1.13 in
Product Height US 4.2 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 20 A
Number of Poles Double Pole
Indoor/Outdoor Outdoor
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 56ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;