text.skipToContent text.skipToNavigation

Decorator Rotary DR Series Dimmer, Black

DR703PBKV is rated 2.0 out of 5 by 1.
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DR703PBKV, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 64ms
  • REVIEWS, PRODUCT

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin China
Application Sector Residential/Commercial
Standard UL listed
Type Dimmer
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Poles Single Pole
Wattage 700 W
Voltage 120 V
Load 700Watt

Reviews

Rated 2 out of 5 by from Use Trial and Error Setting Method Comes with installation instructions but no user guide. Dial has no marks or designations to indicate setting. Everything is trial and error.
Date published: 2019-11-07
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DR703PBKV, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT

Questions & Answers

Does this switch work with LED lighting

Asked by: Ian
Hello Ian, Dimmer DR703PBKV is rated for incandescent loads only. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-03-27

My switch reads correct. But the lights don't come on.

Asked by: Randy
Please contact Technical Support for assistance with your installation of this dimmer: Pass & Seymour products 1.800.223-4185 opt 1 Mon - Fri: 8am - 8pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2020-08-06
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_DR703PBKV, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT