Discontinued - Titan Series LED 4-Wire Single-Pole Dimmer, Brown
CD4FBL
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ganging conventional dimmers used to require costly, customized wall plates that couldn't be ordered until a configuration was finalized. Titan® Series Dimmers change all that. Unlike the others, Titan Dimmers are a complete solution that saves time and money and offers end-users a superior, more convenient, better-looking multi-gang installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Field configurable wall plate system
- Labeling system
- Adjustable low end output voltage
- Shipped with protective film
- Rugged construction
- Superior ratings with a minimum of derating when ganged
- Simple to plan the rough-in
- Available in single pole slide-to-OFF and single pole/3-way preset models
- Attractive European styling. Eye-catching packaging
- Exclusive adaptor kit to install other Decorator opening devices under the Titan wall plate system
- Blank center plate included
- Requires BZ50 24 VDC Power Pack
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | RoHS, cULus | ||
Type | Dimmer |
Technical Information
Frequency Rating | 120VAC 60 Hz | ||
Connection | Screw Terminals | ||
Amperage | 10 A | ||
Voltage | 120.0 V | ||
Load | Fluorescent | ||
Environmental Conditions | Humidity: Less than 95% non condensing |
Resources
Supporting Document
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Whats a good replacement for the CD4FB-I
Hello,
Thank you for your inquiry. Titan Series Dimmer CD4FB-I has been discontinued, currently, we do not have a recommended substitute.
Please feel free to call Pass & Seymour Technical Support (800-223-4185) for further assistance.
Best Regards,
Technical Support
Date published: 2024-02-12
WHY?? OH! WHY?? Does Legrand create instruction sheets and provide .pdf downloads of those instruction sheets that don't fit on a standard 8.5 x 11 sheet of paper or at least format to a standard sheet of printed paper? IS-TitanInstallat-PS.pdf
Thank you for your feedback!
Date published: 2023-10-18
Is these dimmer switches being discontinued CD4FBLW
Yes, the CD4FBLW has been discontinued.
Date published: 2022-11-21
Bazaarvoice SAP Hybris Integration Version 2.8.1