text.skipToContent text.skipToNavigation

Wide Slide Series 0-10V Fluorescent/LED Single Pole/3-Way Slide Dimmer, Preset, Tri-Color

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$108.22 USD

For use on 0-10V, 4-wire, 120V & 277V fluorescent dimming ballasts and LED fixtures.
Color Tri Color (White, Ivory, Light Almond)
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For use with 0-10V, 4 wire, 120V 10A/277V 5A LED and fluorescent dimming drivers/ballasts
  • Convenient operation combines ON/OFF Decorator switch with separate slider for dimming control
  • Low voltage pig tails labeled separately
  • Preset, Single Pole and 3-Way Operation
  • Green LED glows when OFF to make dimmer easy to find in the dark
  • Sleek, ergonomic Pass and Seymour Decorator style matches other Decorator devices
  • Wider slide control for easier dimming operation
  • Built-in power pack included

Specifications

General Info
Product Line Pass & Seymour
Color Ivory, Light Almond, White
Country Of Origin China
Switch Type Push, Slider
Number of Switches 1
Application Sector Residential/Commercial
Standard cULus, RoHS
Warranty Type Limited Lifetime Warranty
Dimensions
Product Width US 1.75 in
Product Depth US 1.25 in
Product Height US 4.25 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Frequency Rating 120VAC 60 Hz
Connection Wire Leads
Amperage 10 A
Bulb Compatibility Fluorescent, LED
Number of Poles 3-Way, Single Pole
Voltage 120.0 V
Load LED, CFL
Environmental Conditions Humidity: Less than 95% non condensing

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the standard warranty for the WS4FBL3PTC wall dimmer?

Asked by: Craig
Here is the dimmer warranty information taken from the installation sheet: WARRANTIES Lifetime Warranty. The device you have purchased is warranted under normal use against defects in workmanship and materials for as long as you own the device. If the device fails due to manufacturing defect during normal use, return the device for replacement to the store where purchased or send to: Pass & Seymour Legrand / 50 Boyd Avenue / Syracuse, NY 13209 All requests for replacement must include a dated sales receipt (legible copies acceptable). https://legrand.webdamdb.com/directdownload.php?ti=55658383&tok=bQ5oL/eLCVUmuc2FWvLu4QRR
Answered by: Legrand Technical Support
Date published: 2022-01-04
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WS4FBL3PTC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT