Wide Slide Series 0-10V Fluorescent/LED Single Pole/3-Way Slide Dimmer, Preset, White
WS4FBL3PW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$96.89 USD
For use on 0-10V, 4-wire, 120V & 277V fluorescent dimming ballasts and LED fixtures.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For use with 0-10V, 4 wire, 120V 10A/277V 5A LED and fluorescent dimming drivers/ballasts
- Convenient operation combines ON/OFF Decorator switch with separate slider for dimming control
- Low voltage pig tails labeled separately
- Preset, Single Pole and 3-Way Operation
- Green LED glows when OFF to make dimmer easy to find in the dark
- Sleek, ergonomic Pass and Seymour Decorator style matches other Decorator devices
- Wider slide control for easier dimming operation
- Built-in power pack included
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | China | ||
Switch Type | Push, Slider | ||
Number of Switches | 1 | ||
Application Sector | Residential/Commercial | ||
Standard | cULus, RoHS | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 1.75 in | ||
Product Depth US | 1.25 in | ||
Product Height US | 4.25 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Frequency Rating | 120VAC 60 Hz | ||
Connection | Wire Leads | ||
Amperage | 10 A | ||
Bulb Compatibility | Fluorescent, LED | ||
Number of Poles | 3-Way, Single Pole | ||
Voltage | 120 V | ||
Load | CFL, LED | ||
Environmental Conditions | Humidity: Less than 95% non condensing |
Resources
Cutsheet
Supporting Document
Installation Instructions
CAD Drawings
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the standard warranty for the WS4FBL3PTC wall dimmer?
Here is the dimmer warranty information taken from the installation sheet:
WARRANTIES
Lifetime Warranty. The device you have purchased is warranted under normal
use against defects in workmanship and materials for as long as you own the
device. If the device fails due to manufacturing defect during normal use, return
the device for replacement to the store where purchased or send to: Pass &
Seymour Legrand / 50 Boyd Avenue / Syracuse, NY 13209
All requests for replacement must include a dated sales receipt (legible copies
acceptable).
https://legrand.webdamdb.com/directdownload.php?ti=55658383&tok=bQ5oL/eLCVUmuc2FWvLu4QRR
Date published: 2022-01-04
Bazaarvoice SAP Hybris Integration Version 2.8.1