Discontinued - Wide Slide Series Dimmer, Ivory | Sub WS703TC
90680I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Maximum ratings are for continuous full load.
- Many 1000W models fit standard Decorator plates.
- RFI suppression built in.
- Full-On bypass.
- Preset ON/OFF switch automatically returns controlled lights to preset level without readjusting dimmer setting.
- 600W maximum rated dimmers can be ganged without de-rating.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | WS703PTC | ||
Color | Ivory | ||
Country Of Origin | Mexico | ||
Application Sector | Residential | ||
Standard | RoHS, CSA Listed, UL Listed |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 48758 |
Technical Information
Frequency Rating | 120VAC 60 Hz | ||
Connection | Screw Terminals | ||
Number of Poles | Single Pole | ||
Wattage | 600 W | ||
Voltage | 120.0 V | ||
Load | Incandescent | ||
Environmental Conditions | Humidity: Less than 95% non condensing |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1