text.skipToContent text.skipToNavigation

HSWC3 Humidity Based Fan Control, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Humidity Based Fan Control, HSW, adds intelligent moisture detection to any fan or ventilation system.
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Turns ON the fan when condensation is present and OFF when dry.
  • Adjusts sensors to solve moisture problems.
  • Helps fight mold.
  • Ultra moisture-sensing adaptive technology (patented).
  • Manual timer settings from 5-60 minutes.
  • Great for tenant and family use.
  • Manual fan control for immediate ventilation.
  • Manual bathroom lighting control (HSWC only).
  • Lets you know the fan is ON.
  • Tamper-proof settings cover.

Specifications

General Info
Product Line Pass & Seymour
Color Light Almond
Country Of Origin China
Application Sector Residential
Standard RoHS
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Connection Back & Side Wired
Coil Voltage 120 V
Contact Rating 6Amps
Amperage 6 A
Action Single Pole
Timing Range 5-60 minutes
Wattage 400 W
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a version that can be installed in an existing 3way switch system, replacing one of the 3ways?

Asked by: DS
Unfortunately no that would not be possible with these devices.
Answered by: Wiremold Tech Support
Date published: 2023-04-10

Is there a version of this humidity sensor that fits the Adorne wall plate?

Asked by: Antonio
Adorne does not have a humidity sensor available.
Answered by: Legrand Technical Support
Date published: 2021-06-22
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_HSWC3LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT