Tamper-Resistant Single Receptacle with 3.1A USB Charger, Light Almond
TM88USBLACC6
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Classic duplex style matches traditional devices like 3232s
- 2 USB A-Type charging ports 3.1A total charging capacity (simultaneously charges 2 tablets)
- Compatible with USB 2.0 & 3.0 devices
- Efficient 5Vdc transformer
- Side and back-wire terminals
- Tamper-Resistant receptacle to meet latest NEC: code requirements
- Self-grounding clip standard on all Commercial and Hospital Grade models
- Slim 1.3-inch depth
- cULus listed
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
Country Of Origin | China |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
USB Amperage | 3.1 A | ||
Number of USBs | 2 | ||
USB Power Output | 15 W | ||
Amperage | 15 A |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1