Discontinued - Trademaster® Self-Grounding 4-Way Toggle Switch, Light Almond
664SLAG
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Self-grounding, four-way switch, 15A, 120VAC, Light Almond. UL Listed. CSA C22.2 111.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL 20 |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Number of Poles | 3-Way | ||
Voltage | 120.0 V |
Resources
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1