text.skipToContent text.skipToNavigation

PlugTail® Heavy Duty Compact Design Hospital-Grade Duplex Receptacle, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PlugTail® Heavy-Duty Compact Design Hospital-Grade Duplex Receptacle
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin Mexico
Dimensions
Product Width US 1.5 in
Product Depth US 0.625 in
Product Height US 2.75 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you make 20 Amp outlets of this tipe? And GFCI as well.

Asked by: Alex77
PT2097HGRED is our 20A Plugtail Hospital Grade GFCI in RED: https://www.legrand.us/wiring-devices/gfcis/plugtail/plugtail-hospital-grade-20a-self-test-gfci-receptacle-light-almond/p/pt2097hgred?text=pt2097hgred
Answered by: Legrand Technical Support
Date published: 2021-11-08
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PT8200HGRY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT