text.skipToContent text.skipToNavigation

Discontinued - Trademaster® Enhanced Decorator Full Hallway Light with Light Sensor, Clear

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  NTLFULLWCC6

Enhanced Decorator Full Hallway Light with Light Sensor, 120vac, Clear
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact-resistant face and back body.
  • GE Lexan high impact-resistant lens.
  • External screw-pressure-plate back and side wired. Accepts #12 and #14 AWG.
  • Ground screw position under the end of the strap minimizes the risk of contact.
  • Energy-efficient LED has average 20-year life expectancy: eliminates bulb replacement.
  • Sensor automatically turns light ON in the dark.
  • Increased light output for better illumination.
  • Light sensor for enhanced sensitivity.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  NTLFULLWCC6
Color Clear
Country Of Origin China
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  234593
cULus Listed  Yes
Technical Information
Amperage 20 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Everywhere I look, this item shows as discontinued or out of stock. I have a dozen of these scattered around my house, and a few are needing replacement. What is the replacement part for this unit? Or do you know where I could purchase it? TMHWLECC

Asked by: Kirk Martin
Hello Kirk, TMHWLECC has been discontinued, we recommend part number NTLFULLWCC6 as a substitute. Best Regards, Technical Support
Answered by: Justin
Date published: 2022-12-08
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TMHWLECC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT