text.skipToContent text.skipToNavigation

Series 16 Protective Caps and Adapters, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

SERIES 16 M-F-F-F 3fiveR ADAPTER
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Product Line Pass & Seymour
Color Yellow
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard cCSAus
Technical Information
Amperage 400 A
Wire Size 2/0 - 4/0
Voltage 600.0 V
Environmental Conditions Operating Temperature: Maximum continuous +75°C, minimum -40°C without impact: Flammability UL94 V2: Enclosure: NEMA Type 3R and 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;