Series 16 Protective Caps and Adapters
PS40MCBL
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
CAM PROD MALE PROT CAP
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Blue | ||
Country Of Origin | Mexico | ||
Standard | UL Listed, CSA Listed |
Technical Information
Amperage | 400 A | ||
Wire Size | 4/0 | ||
Voltage | 600.0 V | ||
Environmental Conditions | UL94 V2, Maximum Continuous +75°C, minimum -40°C without impact |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1