text.skipToContent text.skipToNavigation

Series 16 Protective Caps & Adapters

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

CAM TYPE MALE TO MALE COUPLER GRN
Color Green

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Color Green
UPC Number 785007156522
Countries Of Origin Mexico
Product Line Pass & Seymour
Application Sector Commercial/Industrial
Standard cCSAus
Technical Information
Voltage 600 V
Wire Size 2/0 - 4/0
Environmental Conditions Operating Temperature: Maximum continuous +75°C, minimum -40°C without impact: Flammability UL94 V2: Enclosure: NEMA Type 3R and 4
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;