text.skipToContent text.skipToNavigation

IEC 309 Pin and Sleeve

Category Names 
Brand 
Brand

Choose from one of Legrand's brands.

Color 
Color

The color of the product itself

Type 
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Mounting 
Mounting

Something that Serves as a Support, Setting, or Backing for the item

Voltage 
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Amperage 
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Number of Poles 
Number of Poles

The Number of Main Inlet Connection Available for the Unit

Phase 
Phase

The Factional Part of the Period of a Sinusoidal Wave, Usually Expressed in Electrical Degrees and Referenced to the origin

Number of Wires 
Number of Wires

The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity

Wire Size 
Wire Size

It is the Normal Size of the Conductors for Building Wire

442 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3