50A 125/250V Corrosion-Resistant Single Receptacle, 3-Pole 4-Wire, Black
CR6369
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
3-Pole 4-Wire 125/250V Receptacle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Finish | Matte | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL498, CSA C22.2 No. 42 |
Dimensions
Product Width US | 1.98 in | ||
Product Depth US | 1.08 in | ||
Product Height US | 3.28 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 68837 |
Technical Information
Number of Wires | 4 | ||
Amperage | 50 A | ||
Voltage | 125/250 V | ||
Environmental Conditions | Consult the Factory |
Resources
Cutsheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1