text.skipToContent text.skipToNavigation

WattStopper® High Bay Lens Coverage 48ft Diameter at 10ft Height

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For low bay applications, the HBL2 pattern spreads over a 48’ diameter area at a height of 8’. This lens offers 360° coverage and are best suited for open area and aisleway coverage in high bay applications. This is a multi-cell, multi-tier Fresnel lens offers a high density coverage pattern.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 48’ diameter coverage when mounted at a 8’ height
  • Ideal for high ceiling open area and aisleway coverage in high bay applications
  • Multi-cell, multi-tier Fresnel lenses

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;