text.skipToContent text.skipToNavigation

WattStopper® High Bay Lens with Masking Coverage 30ft x 20ft at 40ft Height

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The HBL1M Lens customized coverage is ideal for the beginning of aisle ways where cross traffic could be an issue. The HBL1M comes with opaque adhesive tape applied to the interior of the lens, cutting off 1/2 of the coverage pattern. 30’ x 20’ HBL1M coverage when mounted at 40’ height.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 30’ x 20’ HBL1M coverage when mounted at 40’ height
  • Ideal for high ceiling aisleway applications
  • Multi-cell, multi-tier Fresnel lenses

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;