text.skipToContent text.skipToNavigation

WattStopper® High Bay Attached Aisleway Lens at 40ft Height Coverage 60ft x 20ft

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The HBL1 Lens offers linear patterns best suited for high bay aisleway applications. The Fresnel lens is designed to detect walking motion when mounted at or around 40’. In optimal conditions, the lens has a 60’ linear detection range.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 60’ x 20’ HBL1 coverage when mounted at 40’ height
  • Ideal for high ceiling aisleway applications
  • Multi-cell, multi-tier Fresnel lenses

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;