text.skipToContent text.skipToNavigation

High/Low Bay Lens for HBP-11x Series, 8 ft-40 ft Mounting Height

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The HBP Series High Bay Passive Infrared (PIR) Occupancy Sensors provide automatic control of individual LED and fluorescent lighting fixtures in warehouses and other indoor high and low bay spaces. The lens is engineered to provide reliable coverage from a wide range of mounting heights (15ft to 40ft), and coverage can be masked for aisleway applications using a snap-on accessory (included). A hold-off daylighting feature keeps lighting off when the ambient light level is above the selected threshold. Time delay and light level settings can be adjusted via function-specific trimpots. The HBP-111 can also be adjusted remotely using a wireless configuration tool.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact line voltage sensor with integral lens for all high bay applications
  • 360° coverage from 15’-40’; lens covers 100’ diameter area from 40’ height; rotatable snap-on aisleway masking
  • Retrieving data. Wait a few seconds and try to cut or copy again.
  • HBP-111 adjustable via handheld wireless configuration tool
  • 120, 277, 347V, 60Hz or 230V, single phase, 50Hz operation
  • cULus listed snap-in mounting hardware

Specifications

General Info
Product Line Wattstopper
UPC Number 754182935109
Country Of Origin China
Application Sector Commercial
Dimensions
Product Width US 2.56 in
Product Weight US 0.4 oz
Product Volume US 4.92 cu in
Product Depth US 2.56 in
Product Height US 0.75 in
Technical Information
Compatibility HBP-111 or HBP-112

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;