text.skipToContent text.skipToNavigation

adorne® 60 Watt LED Dimmable Driver

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$129.72 USD

Perfect anywhere a brighter countertop work space is required, or where counter real estate is limited. The 60 Watt LED Dimmable Driver powers up to 10 feet of expandable light strips for an adorne Under-Cabinet Lighting and Power System. ⚠️WARNING: This product can expose you to chemicals including DBP, which is known to the State of California to cause birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For use with adorne LED Slimline solutions for high-quality task lighting in an Under-Cabinet Lighting and Power System
  • Installs in 30 minutes or less
  • Fits onto an adorne Modular Track, available in 12 inch, 18 inch and 27 inch versions
  • Select between this Driver (for up to 10 ft) and the 30 Watt Dimmable Driver (for up to 5 ft) for the option that best matches the length of your cabinet section. Then simply add the appropriate amount of light strips

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I am figuring out my kitchen layout and will need 7 LED lights, I am installing the control box (with switch and gfci) will I need to purchase an LED driver?

Asked by: jason
It will depend on which LED's you are using. The adorne Slimline LED lights require the dimmable driver and the adorne Linear LED lights do not require the driver.
Answered by: Legrand Technical Support
Date published: 2019-01-22
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ALSLDR60W1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT