radiant® Three-Gang Screwless Wall Plate, Ivory
RWP263ICC6
radiant Collection
radiant® Three-Gang Screwless Wall Plate is rated
out of
5 by
29.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$8.89 USD
Designed to complement any space, the radiant® Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this three-gang option with a combination of radiant® switches, dimmers, and/or outlets for a completed look that's a step above ordinary.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
- Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
- Ensures proper plate positioning with subplate screws.
- Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Country Of Origin | United States | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Application Sector | Residential/Commercial | ||
Standard | CSA, UL514, ETL |
Dimensions
Product Width US | 6.77 in | ||
Product Depth US | 0.25 in | ||
Product Height US | 4.5 in |
Technical Information
Cutout | Decorator | ||
Thickness | 0.065 in | ||
Number of Gangs | 3 | ||
Mounting Type | Screwless |
Resources
Cutsheet
Supporting Document
Instruction Sheet
Premium Content
Reviews
Rated 5 out of
5
by
Don from
Screws are Gone
Product is contemporary looking with the screws eliminated and are easy to install. The ugly screws are finally gone.
Date published: 2024-03-23
Rated 5 out of
5
by
Roger from
Nice finishing touch for Legrand products.
High quality plate to match Legrand outlets. It will match our Legrand plates for the outlets. Worth the price.
Date published: 2023-11-26
Rated 5 out of
5
by
Iowa from
You will love it.
Color nickel is great. Company knowledgeable and helpful.
Date published: 2023-01-09
Rated 5 out of
5
by
Nadia from
Modern. Works good
We were choosing between Lutron and Legrand, although Lutron is highly rated in US, its design is so outdated, I was looking for something modern, minimalistic. Legrand works well, a few times it was a little slow to respond, but overall I'm happy with the product and plan to switch the rest of the outlets and switches to Legrand. It would be great if they could add more color options for their smart switches.
Date published: 2020-09-05
Rated 5 out of
5
by
KJ1950 from
Cool and contemporary
Replaced all the screw in light plates for these screwless light plates. Easy to replace. Does protrude slightly from the wall but against our glass white tiles that is not a problem. Really like them. It's surprising what a difference they make. Bought one in store to try it but had to order the rest online. Can't answer to durability as we have just got them.
Date published: 2019-07-02
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this UL certified?
Hello,
Yes, all Radiant wall plates are UL listed UL514.
Thank you,
Date published: 2022-11-10
I am looking for matte white cover plates 3 and 4 gang. Is the white a gloss or matte?
The Radiant wall plates have a matte/satin finish.
Date published: 2023-05-10
We are looking to purchase timers for outdoor lights, and it doesn't look like Legrand sells them? Would the other brand's timers work like Leviton or Honeywell if they are typical Decora dimensions? (Leviton VPT24-1PZ Vizia)
Yes, any decorator style device that meets Nema WD6 dimensional standard will work with the Radiant Screwless wall plates.
Date published: 2021-12-21
Are these screwless wall plates compatible with Lutron switches and receptacles?
Yes, as long as the Lutron devices meet Nema WD6 dimensional standards, the radiant wallplates will fit.
Date published: 2021-11-23
Looking for 3-gang; 1-toggle, 1-dimmer and 1- blank
We do not offer mixed combinations in the screwless wallplates. You could use the toggle and blank inserts in white to change the openings.
Part numbers:
Toggle - 327W
Blank - 325W
Date published: 2020-08-05
Will adorne switches fit inside of radiant wall plates? I have an adorne 3 gang setup but I need to swap one switch out for a full size wifi switch that came with a new fan, and I'm looking for options.
The adorne devices can only be used with adorne wallplates and will not work with Radiant wallplates.
Date published: 2020-07-20
Looking for a 3-gang combo white screwless wall plate (1 toggle + 2 sliders). Do you carry them?
The Radiant Screwless wallplates are for decorator style devices only(no toggle or duplex available).
Date published: 2020-05-04
I bought the legrand black screwless wall plate, rwp26bkcc6 at Lowe’s. I need to purchase a 3 gang and a 4 gang wall plates in the same matte black color. Please advise me the sku number and where I can purchase them. Thank you!
The Radiant Screwless model numbers for the 3 and 4 gang black wallplates are RWP263BK and RWP264BK. They can be purchased through our website or any Legrand/Radiant retailer or distributor:
https://www.legrand.us/search.aspx?q=rwp263bk
https://www.legrand.us/search.aspx?q=rwp264bk
https://www.legrand.us/where-to-buy.aspx
Date published: 2020-03-20
Bazaarvoice SAP Hybris Integration Version 2.8.1