text.skipToContent text.skipToNavigation

radiant® Three-Gang Screwless Wall Plate, Light Almond

radiant® Three-Gang Screwless Wall Plate is rated 4.9 out of 5 by 29.
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_22, tr_7
  • loc_en_US, sid_RWP263LACC6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT

$8.89 USD

Designed to complement any space, the radiant® Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this three-gang option with a combination of radiant® switches, dimmers, and/or outlets for a completed look that's a step above ordinary.
Color Light Almond
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
  • Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
  • Ensures proper plate positioning with subplate screws.
  • Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.

Specifications

General Info
Product Line Pass & Seymour
Color Light Almond
Country Of Origin United States
Wall Plate Type Dimmer/Switch, Outlet
Application Sector Residential/Commercial
Standard CSA, UL514, ETL
Dimensions
Product Width US 6.77 in
Product Depth US 0.25 in
Product Height US 4.5 in
Technical Information
Cutout Decorator
Thickness 0.065 in
Number of Gangs 3
Mounting Type Screwless

Reviews

Rated 5 out of 5 by from Screws are Gone Product is contemporary looking with the screws eliminated and are easy to install. The ugly screws are finally gone.
Date published: 2024-03-23
Rated 5 out of 5 by from Nice finishing touch for Legrand products. High quality plate to match Legrand outlets. It will match our Legrand plates for the outlets. Worth the price.
Date published: 2023-11-26
Rated 5 out of 5 by from You will love it. Color nickel is great. Company knowledgeable and helpful.
Date published: 2023-01-09
Rated 5 out of 5 by from Modern. Works good We were choosing between Lutron and Legrand, although Lutron is highly rated in US, its design is so outdated, I was looking for something modern, minimalistic. Legrand works well, a few times it was a little slow to respond, but overall I'm happy with the product and plan to switch the rest of the outlets and switches to Legrand. It would be great if they could add more color options for their smart switches.
Date published: 2020-09-05
Rated 5 out of 5 by from Cool and contemporary Replaced all the screw in light plates for these screwless light plates. Easy to replace. Does protrude slightly from the wall but against our glass white tiles that is not a problem. Really like them. It's surprising what a difference they make. Bought one in store to try it but had to order the rest online. Can't answer to durability as we have just got them.
Date published: 2019-07-02
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_22, tr_7
  • loc_en_US, sid_RWP263LACC6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Is this UL certified?

Asked by: YairPi
Hello, Yes, all Radiant wall plates are UL listed UL514. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-11-10

I am looking for matte white cover plates 3 and 4 gang. Is the white a gloss or matte?

Asked by: Dina
The Radiant wall plates have a matte/satin finish.
Answered by: Legrand Technical Support
Date published: 2023-05-10

We are looking to purchase timers for outdoor lights, and it doesn't look like Legrand sells them? Would the other brand's timers work like Leviton or Honeywell if they are typical Decora dimensions? (Leviton VPT24-1PZ Vizia)

Asked by: Steph
Yes, any decorator style device that meets Nema WD6 dimensional standard will work with the Radiant Screwless wall plates.
Answered by: Legrand Technical Support
Date published: 2021-12-21

Are these screwless wall plates compatible with Lutron switches and receptacles?

Asked by: Jackson
Yes, as long as the Lutron devices meet Nema WD6 dimensional standards, the radiant wallplates will fit.
Answered by: Legrand Technical Support
Date published: 2021-11-23

Looking for 3-gang; 1-toggle, 1-dimmer and 1- blank

Asked by: MrsPel
We do not offer mixed combinations in the screwless wallplates. You could use the toggle and blank inserts in white to change the openings. Part numbers: Toggle - 327W Blank - 325W
Answered by: Legrand Technical Support
Date published: 2020-08-05

Will adorne switches fit inside of radiant wall plates? I have an adorne 3 gang setup but I need to swap one switch out for a full size wifi switch that came with a new fan, and I'm looking for options.

Asked by: Chuck727
The adorne devices can only be used with adorne wallplates and will not work with Radiant wallplates.
Answered by: Legrand Technical Support
Date published: 2020-07-20

Looking for a 3-gang combo white screwless wall plate (1 toggle + 2 sliders). Do you carry them?

Asked by: cstargio
The Radiant Screwless wallplates are for decorator style devices only(no toggle or duplex available).
Answered by: Legrand Technical Support
Date published: 2020-05-04

I bought the legrand black screwless wall plate, rwp26bkcc6 at Lowe’s. I need to purchase a 3 gang and a 4 gang wall plates in the same matte black color.  Please advise me the sku number and where I can purchase them. Thank you!

Asked by: Penny
The Radiant Screwless model numbers for the 3 and 4 gang black wallplates are RWP263BK and RWP264BK. They can be purchased through our website or any Legrand/Radiant retailer or distributor: https://www.legrand.us/search.aspx?q=rwp263bk https://www.legrand.us/search.aspx?q=rwp264bk https://www.legrand.us/where-to-buy.aspx
Answered by: Legrand Technical Support
Date published: 2020-03-20
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_RWP263LACC6, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT