text.skipToContent text.skipToNavigation

Discontinued - Double Weave, Long Length, Split Lace, Offset Eye

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double Weave, Long Length, Split Lace, Offset Eye.� Cable Diameter - 2.000-2.490\'\', Mesh Length - 27\'\', Break Strength - 7,300 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Slack grips are reusable grips used for pulling slack in underground cable preparatory to final placement.
  • They may also be used for cable removal. Slack grips feature an offset eye for easy attachment to the pulling line.
  • Mesh Length: 27

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Support and Strain Relief Grips, Various Types of Pulling
Application Sector Industrial
Standard UL/CSA Approval (consult factory)
Technical Information
Maximum Cable Range 2 in
Minimum Cable Range 2.49 in
Capacity Various Cable Diameter Ranges
Mounting Consult the Factory for Mounting Recommendations
Load Approx. Break Strength: 7300

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;