text.skipToContent text.skipToNavigation

Discontinued - Double Weave, Standard Length, Split Lace, Offset Eye

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Double Weave, Standard Length, Split Lace, Offset Eye.� Cable Diameter - 1.250-1.490\'\', Mesh Length - 17\'\', Break Strength - 4,100 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Slack grips are reusable grips used for pulling slack in underground cable preparatory to final placement.
  • They may also be used for cable removal. Slack grips feature an offset eye for easy attachment to the pulling line.
  • Mesh Length: 17

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Support and Strain Relief Grips, Various Types of Pulling
Application Sector Industrial
Standard UL/CSA Approval (consult factory)
Technical Information
Maximum Cable Range 1.25 in
Minimum Cable Range 1.49 in
Capacity Various Cable Diameter Ranges
Mounting Consult the Factory for Mounting Recommendations
Load Approx. Break Strength: 4100

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;