text.skipToContent text.skipToNavigation

Flexcor® Support Grips Service and Bus Drop, Locking Bale, Cable Diameter 0.70 - 0.97 in.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

FCSD70LB: Service Drop, Closed Mesh, Locking Bale, Cable Diameter 0.70 - 0.97 inches, Bale Length 14-in, Mesh Length 9-in, Break Strength 1020 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Service drop grips provide support for utility distribution lines from service pole to building or from pole to pole.
  • They can also be used for cable TV and fiber optic cable support.
  • They are offered with either the single eye or locking bale attachment.
  • Support grips are woven of corrosion-resistant tinned-stainless steel wire.
  • Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
  • Bale Length: 14: Mesh Length: 9

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Various Types of Pulling, Support and Strain Relief Grips
Application Sector Industrial
Standard UL/CSA Approval (consult factory)
Technical Information
Maximum Cable Range 0.7 in
Minimum Cable Range 0.97 in
Capacity Various Cable Diameter Ranges
Mounting Consult the Factory for Mounting Recommendations
Load Approx. Break Strength: 1020

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;