Flexcor® Support Grips Service and Bus Drop, Single Eye, Cable Diameter 0.94 - 1.25 in.
FCSD94
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FCSD94: Service Drop, Closed Mesh, Single Eye, Cable Diameter 0.94 - 1.25 inches, Bale Length 10-in, Mesh Length 11-in, Break Strength 1020 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Service drop grips provide support for utility distribution lines from service pole to building or from pole to pole.
- They can also be used for cable TV and fiber optic cable support.
- They are offered with either the single eye or locking bale attachment.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Bale Length: 10: Mesh Length: 11
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
Application Sector | Industrial | ||
Standard | UL/CSA Approval (consult factory) |
Dimensions
Product Width US | 1.25 in | ||
Product Length US | 9.5 in |
Technical Information
Maximum Cable Range | 0.94 in | ||
Minimum Cable Range | 1.25 in | ||
Capacity | Various Cable Diameter Ranges | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Load | Approx. Break Strength: 1020 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1