Flexcor® Support Grips Standard Duty, Closed Mesh, Single-Eye Grip, Cable Diameter 2.50 - 2.99 in.
FC250U
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FC250U: Standard Duty, Closed Mesh, Single-Eye Grip, Cable Diameter 2.50 - 2.99 inches, Bale Length 18-in, Mesh Length 24-in, Break Strength 3760 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Closed mesh support grips are used when the end of the cable is accessible.
- Standard duty closed mesh support grips are designed for loads up to 600 lbs.
- Vertical runs of no more than 100 ft.
- They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Bale Length: 18: Mesh Length: 24
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
Application Sector | Industrial | ||
Standard | UL/CSA Approval (consult factory) |
Dimensions
Product Width US | 2.99 in | ||
Product Length US | 24.0 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 67507 |
Technical Information
Maximum Cable Range | 2.5 in | ||
Minimum Cable Range | 2.99 in | ||
Capacity | Various Cable Diameter Ranges | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Load | Approx. Break Strength: 3760 |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1