Flexcor® Support Grips Standard Duty, Split Lace, Offset Eye, Cable Diameter 1.50 - 1.74 in.
FS150OF
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FS150OF: Standard Duty, Split Lace, Offset Eye, Cable Diameter 1.50 - 1.74 inches, Bale Length 5-in, Mesh Length 18-in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Split lace support grips are used when the end of the cable cannot easily be accessed and the support grip is intended for permanent installation.
- Split lace support grips are designed for loads up to 600 lbs.
- Vertical runs of no more than 100 ft.
- They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Bale Length: 5: Mesh Length: 18
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Construction | Various Types of Pulling, Support and Strain Relief Grips | ||
Application Sector | Industrial | ||
Standard | UL/CSA Approval (consult factory) |
Technical Information
Maximum Cable Range | 1.5 in | ||
Minimum Cable Range | 1.74 in | ||
Capacity | Various Cable Diameter Ranges | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Load | Approx. Break Strength: 1680 |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1