text.skipToContent text.skipToNavigation

4K Premium Certified HDMI Cable, 3m

AC4K3MBK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$29.99 USD

The premium certified 4K (18Gbps) HDMI cable supports 4K at 60Hz.  Each length is in-wall rated (CL3/FT4) and  supports a high-bitrate audio formates including DTS-HD Master Audio™, DTS:X®, Dolby® TrueHD and Dolby Atmos®.  Each cable bears the Premium Certification label to guarantee authenticity. 

Length 3 m
Pack Size 1-PK
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports 4K at 60Hz
  • CL3/FT4 Rated for in-wall use
  • Enhanced retention clips keep the cable firmly in place
  • Gold Plated Connector resists corrosion and provides the highest level of signal conductivity
  • Enhanced Audio Return Channel (eARC): Supports high-bitrate audio formats including DTS-HD Master Audio™, DTS:X®, Dolby® TrueHD and Dolby Atmos®

Specifications

General Info
Product Line On-Q
Color Black
Finish Matte
Country Of Origin China
Dimensions
Product Width US 0.87 in
Product Weight US 0.48 lb
Product Height US 10.16 in
Product Length US 8.66 in
Technical Information
Jacket Material PVC (Polyvinyl Chloride)
Video Resolution 4K 60Hz
Jacket Application In-Wall Rated
Cable Type Premium HDMI
Jacket Rating CL3 Rated, FT4 Rated
Data Transfer Rate 18 Gbps
Connector Type HDMI
Conductor Material Gold
Environmental Conditions 0.9

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;