Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Color
The color of the product itself
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Number of Wires
The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Connection TypeTooltip Title
Style or Type of Connection Used
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Supply Voltage
The Specified Amount and Type Voltage / Voltage Range for Which the Equipment is Rated for Operation
Product Width
The overall width of the product.
Product Height
The overall height of a product.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Sensor Technology
The technology used by a device to sense a change in signal or stimulus.
Warranty Type
The product warranty that accompanies the specific product.
Finish
The finish of the product itself.
Product Length
The overall length of a product.
MATERIAL
Material of the product.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Frequency Rating
The Number of Occurrences within a Given Time Period, the Rate at Which Alternating Current Makes a Complete Cycle of Reversals
Sensor Type
The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM WIRELESS ROOM CONTROLLER w/ANT ENNA CONT CLOSURE 10ALMRC-611MCC-A WattstopperThe LMRC-611MCC is a wireless DLM room controller, part of the foundation of the NEW wireless Digital Lighting Management (DLM) system which includes occupancy sensors, daylighting controls, and switches for energy-efficient control, as well as wireless bridges and a border router to network rooms together.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Plug Load RF TransmitterWRC-TX-LM WattstopperWireless Receptacle Control products facilitate Auto-On/Auto-Off occupancy-based control of plug loads without the need to wire receptacles to power packs.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM WIRELESS ROOM CONTROLLER 1-RELAY 0-10V 16ALMRC-611-16M WattstopperThe LMRC-611-16M is a wireless DLM room controller, part of the foundation of the NEW wireless Digital Lighting Management (DLM) system which includes occupancy sensors, daylighting controls, and switches for energy-efficient control, as well as wireless bridges and a border router to network rooms together.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.LED Dimmer Bypass AdapterDIMBPASS Pass and SeymourAn LED dimming load adapter, install in wall box or at the fixture to reduce flicker and ghosting.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Wirless Integrated Fixture Sensor & ControllerLMFS-601-W WattstopperThe LMFS-601 is a wireless fixture sensor and controller that is compatible with all wireless DLM.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM WIRELESS PLUGLOAD CONTROLLER 20ALMPL-611-20M WattstopperLMPL-611-20M Plug Load Controllers include a 20 amp relay for on/ off control of connected outlets, and a high-efficiency switching power supply.