text.skipToContent text.skipToNavigation

LED Dimmer Bypass Adapter

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed to improve dimmer performance, use this bypass module in applications where flickering or ghosting (when a low level of light is emitted even in the “off” position) occur. As an LED dimming load adapter, the module is usable with most 120V dimmers and makes for easier troubleshooting with ultra-low wattage LED lights. Can be wired into most electrical wall boxes (if neutral wire is present) or right at the light fixture.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Improves dimmer performance with ultra-low wattage lights
  • Reduces flicker and ghosting
  • Suitable for installation in most wall boxes or at the light fixture

Specifications

General Info
Product Line Pass & Seymour
Color Black
Finish Matte
Country Of Origin China
Application Sector Residential/Commercial
Standard RoHS, cULus
Warranty Type 1-Year Limited Warranty
Type Accessory
Dimensions
Product Width US 0.87 in
Product Weight US 0.1 lb
Product Height US 0.55 in
Product Length US 1.42 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E172042
cULus Listed  Yes
Technical Information
Frequency Rating 60 Hz
Number of Wires 2
Supply Voltage 120 VAC
Operating Temperature 0°-40°C
Connection Type Wired
Environmental Conditions 0 to 90% (relative humidity, non-condensing)

Resources
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
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;