Brand
Choose from one of Legrand's brands.
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Output Voltage
The Voltage Measured at the Output Terminals of a Power Supply
Connection TypeTooltip Title
Style or Type of Connection Used
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Product Width
The overall width of the product.
Product Height
The overall height of a product.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Power Packs
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Power Pack, 220-240 VAC, 20A ballast load, 150mAB230E-P WattstopperWattStopper B347D-P Power Packs provide 24VDC operating voltage to all WattStopper 24VDC occupancy sensors and daylighting controllers.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Power Pack, 120, 277, 347 VAC, 20 A auxiliary packS120/277/347E-P WattstopperWattStopper B347D-P Power Packs provide 24VDC operating voltage to all WattStopper 24VDC occupancy sensors and daylighting controllers.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Power Pack, 120 VAC, 8A N/O, 5 A N/C, 100 mAA120C-P WattstopperWattStopper has several power packs and power supplies that fill the needs of a variety of special applications.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Power Pack, 277 VAC, 6A N/O, 3A N/C, 100 mAA277C-P WattstopperWattStopper has several power packs and power supplies that fill the needs of a variety of special applications.