text.skipToContent text.skipToNavigation

Cat 6 Patch Cable, 50 ft, Gray

AC6A50GYV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$59.99 USD

This component rated 500 MHz Cat 6a patch cable fully supports 10 Gigabit Ethernet up to 100 Meters.� The snagless boot protects the tab from catching on other cables in a high density patch panel application.� These patch cables are 100% tested and ex

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 500 MHz patch cable fully supports 10 Gigabit Ethernet speeds
  • ETL verified to support the Cat 6a performance patch cable specification.
  • Snagless overmold prevents insertion tab from catching on other cables.
  • Patch cable exceeds 750 insertion cycles as specified in FCC part 68 Subpart.

Specifications

General Info
Product Line On-Q
UPC Number 804428068082
Country Of Origin United States
Application Sector Residential
Standard UL, CSA, FCC, TIA/EIA-568-B.2-10 meets or exceeds Cat 6a standards, 94V-0 Flame Retardant, RoHS

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;