text.skipToContent text.skipToNavigation

Blank Keystone Inserts, Gray, 10-Pack

WP3455GY On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$4.99 USD

This 10 pack bag ofhigh quality inserts is for use in all Keystone Wall Plates
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Blank Keystone Inserts, 10-Pack

Specifications

General Info
Product Line On-Q
Color Gray
UPC Number 804428008187
Country Of Origin Taiwan, Province Of China
Construction Cycolac FR15U ABS, Injection molded plastic
Package Quantity 10
Application Sector Residential
Standard UL, CSA, RoHS
Technical Information
Thickness 0.065 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;