text.skipToContent text.skipToNavigation

1-Gang Pre-configured Wall Plate with One F-Type Coupler, Black

TPCATVBK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$3.49 USD

Single gang, f type coax connector with wall plate.� Black.


Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mar-resistant wall plate
  • Fits standard size single gang electrical box.
  • Wall plate dimension is Standard size.
  • Nickel-plated steel.
  • Connector is threaded at each end.

Specifications

General Info
Product Line On-Q
Color Black
UPC Number 785007247541
Country Of Origin Mexico
Wall Plate Type Coaxial, Preconfigured
Package Quantity 1
Application Sector Residential/Commercial
Standard UL 1863
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  143238
cULus Listed  Yes
Technical Information
Thickness 0.4 in
Number of Gangs 1
Orientation Vertical

Resources
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
How do I get pricing for Wesco Distribution?

Asked by: Dennis Shanabrook
Thanks for reaching out to Legrand. You can receive pricing for all of our products by contacting us via email at av.pricing@legrand.com or via phone at 866-977-3901 opt 1 opt 3.
Answered by: Wiremold Tech Support
Date published: 2024-01-18

what is the MHZ Rating ?

Asked by: TomR
These are rated to 1GHz.
Answered by: Wiremold Tech Support
Date published: 2021-11-18

Why does this say its "Brown" but the picture shows Ivory

Asked by: Anonymous
With the site going through a migration, some pictures were mis-assigned. We are working to correct these as we find them.
Answered by: Wiremold Tech Support
Date published: 2020-12-04

do these plates have only an in and out or can I use it and have the in and out of my Coax go either way.

Asked by: stump10
Hello, This device can be two way depending on what the other end of the wire is connected to. There's a no "in" or "out" designation on the piece. You can use it bi-directionally. Thank you.
Answered by: Romier S
Date published: 2019-03-25
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_TPCATVBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 64ms
  • QUESTIONS, PRODUCT