text.skipToContent text.skipToNavigation

ENCLOSURE IN-WALL POWER KIT, 6FT - WHITE

CPT7526WHR6 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$69.99 USD

Extend electrical power from an existing wall outlet to the Dual-Purpose Enclosure behind a wall mounted TV without ever needing to modify the home's electrical wiring. The Pre-wired 15A Tamper Resistant outlet secures into the Dual-Purpose Enclosure knockouts allowing for power and AV cables to hide inside the wall and out of sight.

  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Extend electrical power from an existing wall outlet to the Legrand Dual-Purpose Enclosure behind a wall mounted TV without ever needing to modify the home's electrical wiring
  • Pre-wired 15A Tamper Resistant outlet secures into the Dual-Purpose Enclosure knockouts allowing for power and AV cables to hide inside the wall and out of sight
  • Dual outlet powers multiple devices like a cable box, network switch or streaming devices
  • Safety tested and certified power input module and 6ft in-wall rated power cable assembly
  • Includes everything needed to complete installation: Junction box with pre-wired outlet and 6ft in-wall rated cable, power input module, 6ft power cord, drywall saw and all necessary hardware

Specifications

General Info
Product Line On-Q
Color White
Finish Matte
UPC Number 804428434863
Country Of Origin China
Receptacle Type 5-15R
Number of Receptacles 2
Construction Metal and Plastic
Included Wall Plate
Wall Plate Type Combination
Package Quantity 1
Application Sector Residential
Warranty Type 1-Year Limited Warranty
Type Tamper-Resistant
Dimensions
Product Weight US 1.16 lb
Product Depth US 3.1 in
Product Height US 11.0 in
Product Length US 8.0 in
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  101152094CRT-001
Technical Information
Compatibility On-Q Dual Purpose Enclosure
Wire Gauge 14 AWG
Cutout 3.5 inch depth required
Amperage 15 A
Indoor/Outdoor Indoor
Operating Temperature 32°-122°F
Number of Outlets 2
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can the CPT7562WHR6 be used without a medial enclosure? i.e. can the upper receptacle legally & safely be mounted directly to drywall vs. mounted in one of your media enclosures? Thanks!

Asked by: Eric
The upper receptacle needs to be installed in an electrical gang-box, its requirements are no different than any other electrical receptacle.
Answered by: Wiremold Tech Support
Date published: 2023-01-10
  • y_2024, m_5, d_11, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CPT7526WHR6, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT