$79.99 USD
The Flat Screen TV Pro Power and Cable Management Kit provides everything needed to extend power to wall-mount TV installations. The kit includes everything needed to take power from an existing receptacle and extend it through the wall to a recessed wall box designed to fit behind a wall-mounted TV. The kit is available in both black and white top box colors.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Duplex receptacle powers multiple devices such as a TV, sound bar or streaming players.
- Recessed receptacle supports almost any type of power plug including right angles and wall warts.
- Unique decorator based power inlet strap provides flexible project support for ganging other AV connections.
- Premium HDMI Certified to comply with the HDMI 2.0b specification.
- HDMI Cables Support: 18.2Gbps bandwidth, UltraHD - 4k@60Hz 4:4:4, High Dynamic Range (HDR), Deep Color, ARC, Ethernet.
Specifications
General Info
Product Line | On-Q | ||
UPC Number | 804428433736 | ||
Country Of Origin | China |
Resources
Cutsheet
Supporting Document
Sell Sheet
CAD Drawings
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1