Flexible Mini Pass-Through Grommet, White, 10-Pack
Bazaarvoice SAP Hybris Integration Version 2.8.1
$29.99 USD
The Flexible Pass-Through Grommet is an in-wall cable management solution meant for speed!
The flexible Pass-Through grommets hide low voltage cables in the wall and out of sight. Utilizing a 1.5-inch hole saw (not included), cut an opening in the ceiling or wall, run cabling and secure the mini Pass-Through grommets in under 20 min. The flexible grommet has directional ribs that create a secure friction fit with the drywall opening to prevent slippage or fall out. It supports up to four low voltage cables and is ideal for HDMI, TV cabling, IP Cameras, wireless access points, and wall-mounted speakers,
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Hide low voltage cables in the wall and out of sight
- Installs in under 20 minutes
- Secures to wall or ceiling with friction and ribbed design
- Requires a 1.5 in. Hole Saw (not included) and supports up to 4 low voltage cables in a small footprint
- Ideal for HDMI and TV Cables, IP Cameras, Wireless access points, and wall mounted speakers.
- Contents include: 10 Flexible Pass-Through Grommets and Instruction sheet.
Specifications
Product Line | On-Q | ||
Color | White | ||
Finish | Matte | ||
Country Of Origin | China | ||
Construction | Rubber | ||
Installation Location | In-Wall | ||
Application Sector | Residential/Commercial | ||
Warranty Type | Manufacturer's Limited Warranty | ||
Type | Grommet |
Product Width US | 2.27 in | ||
Product Weight US | 0.025 lb | ||
Product Depth US | 2.27 in | ||
Product Height US | 1.35 in | ||
Product Length US | 2.27 in |
Cable Entry | 1-1/2 in | ||
Number of Holes | 1 | ||
Environmental Conditions | Not intended for fire-rated walls |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Correction: Where to buy this Product
Where to but this product
Bazaarvoice SAP Hybris Integration Version 2.8.1