text.skipToContent text.skipToNavigation

In-Wall Power & Cable Management TV Connection Kit - New Construction/Retrofit (Canadian Compliant)

HT2302CWH On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Recessed TV Box for power and low voltage supports power and class 2 low voltage behind a wall mounted TV. The design allows for cables and power connections to be tucked away, allowing TVs to be flush against the wall. The box can be mounted directly to a wall stud in new construction or use the wing clamps to secure to drywall in a retrofit applications. The recessed TV Box fits in a standard 2x4 wall, and supports wall thicknesses up to 1in.The Class 2 Low voltage side includes concentric knockout rings to support flexible conduit connections. Product contents include: Recessed TV Box, Removable Trim Ring, 1 Gang Old-Work Junction Box with grounding strap, and necessary mounting hardware.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provide recessed power and AV connectivity support for a wall mounted TV.
  • The Low voltage side of the box includes concentric knockout rings for support of flexible conduit connections.
  • Recessed TV box mounts directly to wall studs with included screws for new construction and retrofit installation
  • Recessed TV box includes pre-installed wing clamps to secure to drywall in retrofit installations.
  • Hides both power and AV cables inside the wall for a clean, professional installation
  • Kit Contents Include: Recessed TV Box, Removable Trim Ring, 1 Gang Old-Work Junction Box with grounding strap, and necessary mounting hardware.

Specifications

General Info
Product Line On-Q
Color White
Finish Glossy
Country Of Origin China
Package Quantity 1
Application Sector Residential
Standard cUl
Warranty Type 5-Year
Type Wall Box
Dimensions
Product Width US 3.8 in
Product Weight US 0.82 lb
Product Height US 8.7 in
Product Length US 8.37 in
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes
Technical Information
Is Tamper-Resistant No
Temperature Rating 32° - 122° F
Is Weather Resistant No
Indoor/Outdoor Indoor
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;