text.skipToContent text.skipToNavigation

In-Wall TV Connection Kit, Canada, White

HT2102WHC1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This kit is designed to make it easy to provide recessed power and cable management for wall mounted TVs. With in-wall storage and a recessed outlet, excess cabling is no longer a problem and TVs can be mounted flush to the wall. The kit is compatible with all TV power plugs, including right angle cords, and can accommodate power for multiple devices such as cable boxes, soundbars, and streaming players like Roku or Apple TV. It includes a recessed wall plate with an integrated LV brush opening, a junction box, a 15A Tamper Resistant Outlet, and a wall plate.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps you manage power and cables behind your wall-mounted TV, creating a clean and organized look.
  • The tamper-resistant receptacle can power multiple devices such as a TV, soundbar, or streaming players, making it a convenient solution for all your entertainment needs.
  • It is compatible with any TV and works with all TV power plugs, including right angle cords.
  • The cable access brush opening makes handling AV cables a breeze, and it even includes a cable catcher to prevent cables from falling back into the wall.
  • The kit comes with a recessed wall plate that includes an integrated LV brush opening, a junction box, a 15A tamper-resistant outlet, and a wall plate.
  • Canadian Compliant - includes grounding clip
  • Wire Size: 14 - 2 AWG with Ground In - Wall Rated

Specifications

General Info
Product Line On-Q
Color White
Finish Glossy
Country Of Origin China
Receptacle Type 5-15R
Number of Receptacles 2
Outlet Type Indoor, Residential, Tamper-Resistant
Package Quantity 1
Application Sector Residential
Standard cUL
Warranty Type 1-Year
Type Power Supply, Tamper-Resistant
Dimensions
Product Width US 3.95 in
Product Weight US 1.22 lb
Product Depth US 3.95 in
Product Height US 6.25 in
Product Length US 8.0 in
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes
Technical Information
Is Tamper-Resistant Yes
Number of Gangs 2
Temperature Rating 32° - 122° F
Amperage 15 A
Number of Poles 3-Way
Wire Size 14 - 2 AWG
Indoor/Outdoor Indoor
Voltage 125.0 V
Connection Type Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;