text.skipToContent text.skipToNavigation

PoE Injector Module

DA1102 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Convert to PoE
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • PoE Injector Module

Specifications

General Info
Product Line On-Q
UPC Number 804428054702
Country Of Origin Taiwan, Province Of China
Number of Receptacles 1
Application Sector Residential
Technical Information
Output Voltage 48 V
Connection RJ45
Amperage 500 mA
Input Voltage 48 VDC
Environmental Conditions Up to 93% humidity, non-condensing

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;