text.skipToContent text.skipToNavigation

PoE Power Supply for DA1102

DA1103 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PoE Power Supply for DA1102 PoE Injector Module
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Dual band (2.4 GHz and 5 GHz) with maximum throughput of 1.2 Gbps

Specifications

General Info
Product Line On-Q
UPC Number 804428054719
Country Of Origin Taiwan, Province Of China
Number of Receptacles 1
Application Sector Residential
Technical Information
Output Voltage 48 V
Connection Barrel Jack
Input Voltage 115 to 230 V
Environmental Conditions 0 - 40

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;